Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-239
Part #:767392
Catalog #:VPLE-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 3.06 in |
| Overall Height (in): | 5.38 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 1.13 in |
| Length Through Bore (in): | 3.06 in | Centerline to Outermost Bearing Face (in): | 1.84 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 430-460 in/lbs | Locking Collar Outside Diameter (in): | 3.25 in |
| Ability to Relubricate: | Yes | Dynamic Load Rating (lb): | 11,840 lb |
| Maximum Speed (RPM): | 2500 rpm | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 8,080 lb | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 107 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 225 °F |
| Radial Clearance: | Standard | Size Code: | 212 |
| Housing Material: | Cast Iron | Shaft Locking Type: | Eccentric |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Vibration Frequency Roller Spin: | 0.0430 cps |
| Insert: | VE-239 | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Inner Ring Outside Diameter (in): | 3.012 in |
| Housing Coating: | Powder Coated | Base Length (in): | 9.50 in |
General Specifications
| UPC: | 662289524488 | Weight: | 11.14 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

