Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-222
Part #:767855
Catalog #:VPLE-222
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.38 in | Base Width (in): | 1.75 in |
| Overall Height (in): | 3.62 in | Overall Width (in): | 2.02 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.8125 in |
| Length Through Bore (in): | 2.02 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.88 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.14 in | Ability to Relubricate: | Yes |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Static Load Rating (lb): | 3,440 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Roller Spin: | 0.0383 cps | Shaft Locking Type: | Eccentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Base Length (in): | 6.38 in |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Insert: | VE-222 | Inner Ring Outside Diameter (in): | 1.847 in |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Dynamic Load Rating (lb): | 5,810 lb | Cage Type: | Ball Riding Retainer |
| Maximum Speed (RPM): | 4000 rpm | End Cap Available: | No |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 207 |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662289524297 | Weight: | 3.78 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

