Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-214
Part #:767892
Catalog #:VPLE-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.75 in |
| Base Width (in): | 1.41 in | Overall Height (in): | 2.69 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.875 in |
| Foot Height (in): | 0.47 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.750 in | Bolt Spacing Max (in): | 4.56 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in | Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.50 in | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 | Max Operating Temperature (F): | 225 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Fixed vs. Expansion: | Fixed |
| Bearing Insert Material: | 52100 Bearing Steel | Inner Ring Outside Diameter (in): | 1.375 in |
| Static Load Rating (lb): | 1,651 lb | Housing Material: | Cast Iron |
| Base Length (in): | 5.50 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Coating: | Powder Coated | Insert: | VE-214 |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Dynamic Load Rating (lb): | 2,801 lb |
| Max Operating Temperature (C): | 107 °C | Maximum Speed (RPM): | 5500 rpm |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Eccentric |
General Specifications
| UPC: | 662289524143 | Weight: | 1.88 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

