Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-226
Part #:767916
Catalog #:VPLE-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Width (in): | 2.22 in |
| Overall Length (in): | 7.25 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 2.06 in |
| Length Through Bore (in): | 2.219 in | Bolt Spacing Min (in): | 5.25 in |
| Centerline to Outermost Bearing Face (in): | 1.375 in | Bolt Spacing Max (in): | 6.06 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.50 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Dynamic Load Rating (lb): | 7,370 lb | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 5,139 lb |
| Size Code: | 209 | Insert: | VE-226 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Housing Material: | Cast Iron | Base Length (in): | 7.25 in |
| Housing Coating: | Powder Coated | Radial Clearance: | Standard |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 2.297 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Eccentric |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662289524341 | Weight: | 5.56 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

