Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - VPLE-208
Part #:767923
Catalog #:VPLE-208
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.22 in | Overall Length (in): | 4.63 in |
| Base Width (in): | 1.31 in | Overall Width (in): | 1.47 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.5 in |
| Base to Center Height (in): | 1.0625 in | Foot Height (in): | 0.38 in |
| Length Through Bore (in): | 1.47 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.93 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 1.11 in | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Eccentric | Cage Type: | Ball Riding Retainer |
| Dynamic Load Rating (lb): | 2,360 lb | Static Load Rating (lb): | 1,110 lb |
| Radial Clearance: | Standard | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Max Operating Temperature (C): | 107 °C |
| Fixed vs. Expansion: | Fixed | Size Code: | 203 |
| Maximum Speed (RPM): | 7500 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Base Length (in): | 4.63 in | Inner Ring Outside Diameter (in): | 0.941 in |
| Max Operating Temperature (F): | 225 °F | Housing Coating: | Powder Coated |
| Insert: | VE-208 | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Roller Spin: | 0.0293 cps |
| Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662289551637 | Weight: | 1.14 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

