Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - Air Handling Housing Fit, Noise Tested - VPLE-223 AH
Part #:764289
Catalog #:VPLE-223 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.75 in | Overall Height (in): | 3.62 in |
| Overall Length (in): | 6.38 in | Overall Width (in): | 2.02 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.8125 in |
| Length Through Bore (in): | 2.02 in | Centerline to Outermost Bearing Face (in): | 1.28 in |
| Bolt Spacing (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 0.88 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.14 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Size Code: | 207 | Cage Type: | Ball Riding Retainer |
| Base Length (in): | 6.38 in | Grease Fitting Thread Size: | 1/8 NPT |
| Radial Clearance: | Standard | Inner Ring Outside Diameter (in): | 1.847 in |
| Vibration Frequency Roller Spin: | 0.0383 cps | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 3,440 lb | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (C): | 107 °C | End Cap Available: | No |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 225 °F |
| Shaft Locking Type: | Eccentric | Dynamic Load Rating (lb): | 5,810 lb |
| Insert: | VE-223 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460427652 | Weight: | 3.54 LB |
| HTC: | 8483.20.8040 | Country of Origin: | United States of America |

