Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - Air Handling Housing Fit, Noise Tested - VPLE-216 AH
Part #:764561
Catalog #:VPLE-216 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.75 in | Overall Height (in): | 2.69 in |
| Base Width (in): | 1.41 in | Overall Length (in): | 5.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.47 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.750 in | Bolt Spacing Min (in): | 3.69 in |
| Centerline to Outermost Bearing Face (in): | 1.063 in | Bolt Spacing Max (in): | 4.56 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 1.50 in |
| Maximum Speed (RPM): | 5500 rpm | Dynamic Load Rating (lb): | 2,801 lb |
| Shaft Locking Type: | Eccentric | Static Load Rating (lb): | 1,651 lb |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Type: | Standard Duty |
| Base Length (in): | 5.50 in | Radial Clearance: | Standard |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Insert: | VE-216 |
| Fixed vs. Expansion: | Fixed | Cage Type: | Ball Riding Retainer |
| Size Code: | 205 |
General Specifications
| UPC: | 662460521633 | Weight: | 1.73 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

