Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Eccentric Lock - Air Handling Housing Fit, Noise Tested - VPLE-231 AH
Part #:765828
Catalog #:VPLE-231 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.13 in | Overall Height (in): | 4.5 in |
| Overall Length (in): | 7.88 in | Overall Width (in): | 2.47 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.9375 in |
| Base to Center Height (in): | 2.2500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.469 in | Bolt Spacing Max (in): | 6.5 in |
| Centerline to Outermost Bearing Face (in): | 1.50 in | Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.75 in | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 225 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Speed (RPM): | 3000 rpm |
| Static Load Rating (lb): | 5,220 lb | Housing Coating: | Powder Coated |
| Base Length (in): | 7.88 in | End Cap Available: | No |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Dynamic Load Rating (lb): | 7,920 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Radial Clearance: | Standard | Insert: | VE-231 |
| Inner Ring Outside Diameter (in): | 2.475 in | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Size Code: | 210 |
| Shaft Locking Type: | Eccentric | Vibration Frequency Roller Spin: | 0.0445 cps |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460411408 | Weight: | 6.76 LB |
| HTC: | 8483.20.8040 | Country of Origin: | United States of America |

