Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-239
Part #:765082
Catalog #:VPLS-239
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Length (in): | 9.5 in |
| Overall Width (in): | 2.50 in | Overall Height (in): | 5.38 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.6875 in | Foot Height (in): | 1.13 in |
| Length Through Bore (in): | 2.50 in | Centerline to Outermost Bearing Face (in): | 1.57 in |
| Bolt Spacing (in): | 7.50 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Slot Length (in): | 1.13 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Housing Material: | Cast Iron | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 8,080 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | End Cap Available: | No |
| Insert: | VS-239 | Maximum Speed (RPM): | 2500 rpm |
| Dynamic Load Rating (lb): | 11,840 lb | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 9.50 in |
| Inner Ring Outside Diameter (in): | 3.012 in | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Bearing Type: | Standard Duty | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0430 cps | Max Operating Temperature (C): | 107 °C |
| Size Code: | 212 |
General Specifications
| UPC: | 662289525140 | Weight: | 10.66 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

