Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-210
Part #:767402
Catalog #:VPLS-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 4.63 in | Base Width (in): | 1.31 in |
| Overall Height (in): | 2.22 in | Overall Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.625 in |
| Foot Height (in): | 0.38 in | Base to Center Height (in): | 1.0625 in |
| Length Through Bore (in): | 1.098 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.65 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 35 in/lbs | Ability to Relubricate: | Yes |
| End Cap Available: | No | Max Operating Temperature (C): | 107 °C |
| Dynamic Load Rating (lb): | 2,360 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Static Load Rating (lb): | 1,110 lb | Base Length (in): | 4.63 in |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Inner Ring Outside Diameter (in): | 0.941 in | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Housing Material: | Cast Iron | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/4-28 |
| Vibration Frequency Outer Ring Defect: | 0.0428 cps | Vibration Frequency Roller Spin: | 0.0293 cps |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Size Code: | 203 | Cage Type: | Ball Riding Retainer |
| Insert: | VS-210 | Maximum Speed (RPM): | 7500 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662289524716 | Weight: | 0.98 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

