Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-226
Part #:767409
Catalog #:VPLS-226
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Height (in): | 4.19 in |
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing Max (in): | 6.11 in | Bolt Spacing Min (in): | 5.2 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Inner Ring Outside Diameter (in): | 2.297 in |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 209 |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Radial Clearance: | Standard | Base Length (in): | 7.25 in |
| Dynamic Load Rating (lb): | 7,370 lb | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VS-226 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Static Load Rating (lb): | 5,139 lb |
| Grease Fitting Thread Size: | 1/4-28 | Maximum Speed (RPM): | 3000 rpm |
General Specifications
| UPC: | 662289524990 | Weight: | 5.14 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

