Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-235
Part #:767483
Catalog #:VPLS-235
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.94 in | Base Width (in): | 2.31 in |
| Overall Width (in): | 2.31 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.94 in | Base to Center Height (in): | 2.4375 in |
| Length Through Bore (in): | 2.250 in | Bolt Spacing (in): | 6.91 in |
| Centerline to Outermost Bearing Face (in): | 1.406 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 300 in/lbs |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 225 °F |
| Housing Material: | Cast Iron | Bearing Type: | Standard Duty |
| Dynamic Load Rating (lb): | 9,752 lb | Static Load Rating (lb): | 6,570 lb |
| Vibration Frequency Roller Spin: | 0.0437 cps | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Maximum Speed (RPM): | 2500 rpm |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | VS-235 |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 211 |
| Vibration Frequency Outer Ring Defect: | 0.068 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| End Cap Available: | No | Shaft Locking Type: | Set Screw |
| Inner Ring Outside Diameter (in): | 2.749 in | Cage Type: | Ball Riding Retainer |
| Base Length (in): | 8.88 in | Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662289525072 | Weight: | 8.00 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.20.8040 |
| Country of Origin: | Mexico |

