Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-214
Part #:767651
Catalog #:VPLS-214
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.41 in | Overall Length (in): | 5.5 in |
| Overall Height (in): | 2.69 in | Overall Width (in): | 1.41 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.875 in |
| Foot Height (in): | 0.47 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.375 in | Bolt Spacing Max (in): | 4.56 in |
| Centerline to Outermost Bearing Face (in): | 0.813 in | Bolt Spacing Min (in): | 3.69 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Insert: | VS-214 | Dynamic Load Rating (lb): | 2,801 lb |
| Bearing Type: | Standard Duty | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Ball Riding Retainer | Static Load Rating (lb): | 1,651 lb |
| Max Operating Temperature (F): | 225 °F | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.375 in | Max Operating Temperature (C): | 107 °C |
| Maximum Speed (RPM): | 5500 rpm | Housing Material: | Cast Iron |
| Size Code: | 205 | Grease Fitting Thread Size: | 1/8 NPT |
| Base Length (in): | 5.50 in |
General Specifications
| UPC: | 662289524761 | Weight: | 1.76 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

