Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - VPLS-224
Part #:767846
Catalog #:VPLS-224
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.91 in | Base Width (in): | 1.88 in |
| Overall Length (in): | 7.06 in | Overall Height (in): | 3.93 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.74 in |
| Length Through Bore (in): | 1.91 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
| Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165 in/lbs | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Bearing Insert Material: | 52100 Bearing Steel |
| Maximum Speed (RPM): | 3500 rpm | Insert: | VS-224 |
| Radial Clearance: | Standard | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,460 lb | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Base Length (in): | 7.06 in |
| Size Code: | 208 | Dynamic Load Rating (lb): | 7,330 lb |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0367 cps |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 2.084 in |
| Max Operating Temperature (C): | 107 °C |
General Specifications
| UPC: | 662289524945 | Weight: | 4.57 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

