Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-232S AH
Part #:764022
Catalog #:VPLS-232S AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.5 in | Base Width (in): | 2.13 in |
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 2.093 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing Min (in): | 5.88 in | Bolt Spacing Max (in): | 6.5 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Shaft Locking Type: | Set Screw |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 5,220 lb | Radial Clearance: | Standard |
| Cage Type: | Ball Riding Retainer | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,920 lb |
| Max Operating Temperature (F): | 225 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | VS-232S | Housing Coating: | Powder Coated |
| Size Code: | 210 | Vibration Frequency Roller Spin: | 0.0445 cps |
| Maximum Speed (RPM): | 3000 rpm | Inner Ring Outside Diameter (in): | 2.475 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (C): | 107 °C |
| Base Length (in): | 7.88 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
General Specifications
| UPC: | 662460339849 | Weight: | 6.51 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

