Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-212 AH
Part #:766048
Catalog #:VPLS-212 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.44 in | Base Width (in): | 1.44 in |
| Overall Length (in): | 5.13 in | Overall Height (in): | 2.22 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.44 in | Base to Center Height (in): | 1.250 in |
| Length Through Bore (in): | 1.281 in | Centerline to Outermost Bearing Face (in): | 0.75 in |
| Bolt Spacing Max (in): | 4 in | Bolt Spacing Min (in): | 3.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Ability to Relubricate: | Yes |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Housing Coating: | Powder Coated | Size Code: | 204 |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Standard |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Maximum Speed (RPM): | 6500 rpm |
| Dynamic Load Rating (lb): | 2,870 lb | Housing Material: | Cast Iron |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 107 °C |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Shaft Locking Type: | Set Screw |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0332 cps |
| Static Load Rating (lb): | 1,480 lb | Base Length (in): | 5.13 in |
| Insert: | VS-212 | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.121 in |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662460066448 | Weight: | 1.40 LB |
| Packaged Length: | 5.60 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

