Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-219 AH
Part #:766050
Catalog #:VPLS-219 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.63 in | Overall Length (in): | 6.31 in |
| Base Width (in): | 1.63 in | Overall Height (in): | 3.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.5625 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.567 in | Centerline to Outermost Bearing Face (in): | 0.953 in |
| Bolt Spacing (in): | 4.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Slot Length (in): | 0.94 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Base Length (in): | 6.31 in | Shaft Locking Type: | Set Screw |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.587 in |
| Static Load Rating (lb): | 2,530 lb | Bearing Type: | Standard Duty |
| Grease Fitting Thread Size: | 1/8 NPT | Dynamic Load Rating (lb): | 4,390 lb |
| Size Code: | 206 | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Fixed vs. Expansion: | Fixed |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Maximum Speed (RPM): | 4500 rpm | Vibration Frequency Roller Spin: | 0.0385 cps |
| Radial Clearance: | Standard | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Max Operating Temperature (F): | 225 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Insert: | VS-219 |
General Specifications
| UPC: | 662460066462 | Weight: | 2.58 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

