Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-220 AH
Part #:766052
Catalog #:VPLS-220 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.76 in | Overall Height (in): | 3.62 in |
| Overall Length (in): | 6.38 in | Base Width (in): | 1.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 1.8125 in |
| Length Through Bore (in): | 1.764 in | Bolt Spacing (in): | 4.94 in |
| Centerline to Outermost Bearing Face (in): | 1.109 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Slot Length (in): | 0.88 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Material: | Cast Iron |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Cage Type: | Ball Riding Retainer | Inner Ring Outside Diameter (in): | 1.847 in |
| Dynamic Load Rating (lb): | 5,810 lb | Static Load Rating (lb): | 3,440 lb |
| Bearing Type: | Standard Duty | Shaft Locking Type: | Set Screw |
| Fixed vs. Expansion: | Fixed | Housing Coating: | Powder Coated |
| Radial Clearance: | Standard | Max Operating Temperature (C): | 107 °C |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 4000 rpm |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Base Length (in): | 6.38 in | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Size Code: | 207 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | VS-220 |
General Specifications
| UPC: | 662460066479 | Weight: | 3.56 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

