Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-224 AH
Part #:766062
Catalog #:VPLS-224 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.93 in |
| Overall Length (in): | 7.06 in | Overall Width (in): | 1.91 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.74 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.91 in | Centerline to Outermost Bearing Face (in): | 1.18 in |
| Bolt Spacing (in): | 5.48 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Housing Color: | Black |
| Cage Material: | Molded fiber glass reinforced nylon | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Slot Length (in): | 1.05 in |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.084 in | End Cap Available: | No |
| Size Code: | 208 | Base Length (in): | 7.06 in |
| Housing Coating: | Powder Coated | Static Load Rating (lb): | 4,460 lb |
| Insert: | VS-224 | Vibration Frequency Roller Spin: | 0.0367 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,330 lb | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3500 rpm |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Max Operating Temperature (F): | 225 °F |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Shaft Locking Type: | Set Screw | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662460066509 | Weight: | 4.57 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 4.60 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

