Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-227 AH
Part #:766063
Catalog #:VPLS-227 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Base Width (in): | 2.00 in |
| Overall Width (in): | 2.00 in | Overall Height (in): | 4.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.6875 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 1.938 in | Centerline to Outermost Bearing Face (in): | 1.234 in |
| Bolt Spacing Min (in): | 5.2 in | Bolt Spacing Max (in): | 6.11 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Options: | Air Handling Housing Fit, Noise Tested |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 125-165 in/lbs | Ability to Relubricate: | Yes |
| Housing Coating: | Powder Coated | Insert: | VS-227 |
| Inner Ring Outside Diameter (in): | 2.297 in | Housing Material: | Cast Iron |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/4-28 | Max Operating Temperature (C): | 107 °C |
| Size Code: | 209 | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Set Screw | Base Length (in): | 7.25 in |
| Radial Clearance: | Standard | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 7,370 lb |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 5,139 lb |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (F): | 225 °F |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662460066516 | Weight: | 5.10 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

