Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided Inner - Setscrew Lock - Air Handling Housing Fit, Noise Tested - VPLS-235 AH
Part #:766066
Catalog #:VPLS-235 AH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.94 in | Base Width (in): | 2.31 in |
| Overall Width (in): | 2.31 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.94 in | Base to Center Height (in): | 2.4375 in |
| Length Through Bore (in): | 2.250 in | Centerline to Outermost Bearing Face (in): | 1.406 in |
| Bolt Spacing (in): | 6.91 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | Air Handling Housing Fit, Noise Tested |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Cage Material: | Molded fiber glass reinforced nylon | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Seal Type: | Single Lip Contact Seal with Flinger | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Size Code: | 211 |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0437 cps |
| Housing Material: | Cast Iron | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 9,752 lb | Inner Ring Outside Diameter (in): | 2.749 in |
| Insert: | VS-235 | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Grease Fitting Thread Size: | 1/8 NPT | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Maximum Speed (RPM): | 2500 rpm | Base Length (in): | 8.88 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Shaft Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Max Operating Temperature (F): | 225 °F |
| End Cap Available: | No | Static Load Rating (lb): | 6,570 lb |
General Specifications
| UPC: | 662460066547 | Weight: | 8.00 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

