Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-124
Part #:767660
Catalog #:VPLE-124
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Width (in): | 1.88 in |
| Overall Height (in): | 3.93 in | Overall Length (in): | 7.06 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Foot Height (in): | 0.74 in | Base to Center Height (in): | 1.9375 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 5.48 in |
| Centerline to Outermost Bearing Face (in): | 1.28 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.05 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.32 in | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Cage Type: | Ball Riding Retainer |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.084 in | Bearing Type: | Intermediate Duty |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | VE-124 |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Shaft Locking Type: | Eccentric |
| Housing Material: | Cast Iron | Base Length (in): | 7.06 in |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0367 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | End Cap Available: | No |
| Maximum Speed (RPM): | 2500 rpm | Housing Coating: | Powder Coated |
| Grease Fitting Thread Size: | 1/8 NPT | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 4,460 lb | Dynamic Load Rating (lb): | 7,330 lb |
| Vibration Frequency Outer Ring Defect: | 0.0588 cps | Max Operating Temperature (F): | 225 °F |
| Size Code: | 208 |
General Specifications
| UPC: | 662289317530 | Weight: | 4.64 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

