Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Eccentric Lock - VPLE-128
Part #:767883
Catalog #:VPLE-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.25 in | Overall Length (in): | 7.25 in |
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.72 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Semi-Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.50 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| End Cap Available: | No | Lubricant: | Lithium Complex NLGI 2 Grease |
| Housing Coating: | Powder Coated | Housing Material: | Cast Iron |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Intermediate Duty |
| Base Length (in): | 7.25 in | Insert: | VE-128 |
| Cage Type: | Ball Riding Retainer | Dynamic Load Rating (lb): | 7,370 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Maximum Speed (RPM): | 2000 rpm |
| Size Code: | 209 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 107 °C | Radial Clearance: | Standard |
| Shaft Locking Type: | Eccentric | Inner Ring Outside Diameter (in): | 2.281 in |
| Max Operating Temperature (F): | 225 °F | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662289317738 | Weight: | 5.08 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

