Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-108
Part #:767673
Catalog #:VPLS-108
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.31 in | Overall Height (in): | 2.22 in |
| Overall Length (in): | 4.63 in | Base Width (in): | 1.31 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.5 in |
| Foot Height (in): | 0.38 in | Base to Center Height (in): | 1.0625 in |
| Length Through Bore (in): | 0.99 in | Bolt Spacing (in): | 3.5 in |
| Centerline to Outermost Bearing Face (in): | 0.65 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Slot Length (in): | 0.75 in | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 35 in/lbs |
| Maximum Speed (RPM): | 5000 rpm | Max Operating Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Cage Type: | Ball Riding Retainer |
| Bearing Type: | Intermediate Duty | Bearing Insert Material: | 52100 Bearing Steel |
| Static Load Rating (lb): | 1,110 lb | End Cap Available: | No |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | VS-108 |
| Shaft Locking Type: | Set Screw | Grease Fitting Thread Size: | 1/4-28 |
| Max Operating Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0293 cps |
| Size Code: | 203 | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Dynamic Load Rating (lb): | 2,360 lb | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 4.63 in | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Housing Coating: | Powder Coated | Inner Ring Outside Diameter (in): | 0.941 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662289524525 | Weight: | 0.98 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

