Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-128
Part #:767678
Catalog #:VPLS-128
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Overall Length (in): | 7.25 in | Overall Height (in): | 4.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.75 in |
| Base to Center Height (in): | 2.06 in | Foot Height (in): | 0.75 in |
| Length Through Bore (in): | 1.766 in | Bolt Spacing Min (in): | 5.2 in |
| Bolt Spacing Max (in): | 6.11 in | Bolt Spacing (in): | 5.69 in |
| Centerline to Outermost Bearing Face (in): | 1.234 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Slot Length (in): | 1.00 in | Housing Style: | Pillow Block |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Ability to Relubricate: | Yes |
| Static Load Rating (lb): | 5,139 lb | Maximum Speed (RPM): | 2000 rpm |
| Insert: | VS-128 | Cage Type: | Ball Riding Retainer |
| Max Operating Temperature (C): | 107 °C | Bearing Type: | Intermediate Duty |
| Size Code: | 209 | Max Operating Temperature (F): | 225 °F |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Housing Material: | Cast Iron | Dynamic Load Rating (lb): | 7,370 lb |
| Inner Ring Outside Diameter (in): | 2.281 in | Radial Clearance: | Standard |
| Base Length (in): | 7.25 in | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Set Screw | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No |
General Specifications
| UPC: | 662289318568 | Weight: | 4.76 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

