Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-132S
Part #:767969
Catalog #:VPLS-132S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 4.5 in | Overall Width (in): | 2.13 in |
| Base Width (in): | 2.13 in | Overall Length (in): | 7.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.2500 in |
| Length Through Bore (in): | 1.813 in | Centerline to Outermost Bearing Face (in): | 1.266 in |
| Bolt Spacing Max (in): | 6.5 in | Bolt Spacing Min (in): | 5.88 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | Molded fiber glass reinforced nylon |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt, Low Base |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| End Cap Available: | No | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Maximum Speed (RPM): | 2000 rpm | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Shaft Locking Type: | Set Screw |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
| Bearing Type: | Intermediate Duty | Size Code: | 210 |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.475 in |
| Max Operating Temperature (C): | 107 °C | Cage Type: | Ball Riding Retainer |
| Static Load Rating (lb): | 5,220 lb | Radial Clearance: | Standard |
| Max Operating Temperature (F): | 225 °F | Vibration Frequency Roller Spin: | 0.0445 cps |
| Base Length (in): | 7.88 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Insert: | VS-132S |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 7,920 lb |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662289318858 | Weight: | 6.28 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

