Browning Mounted Cast Iron Two Bolt Low Base Pillow Block Ball Bearing - 52100 Bearing Steel - Setscrew Lock - VPLS-135
Part #:767970
Catalog #:VPLS-135
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.31 in | Overall Height (in): | 4.94 in |
| Base Width (in): | 2.31 in | Overall Length (in): | 8.88 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.1875 in |
| Foot Height (in): | 0.94 in | Base to Center Height (in): | 2.4375 in |
| Length Through Bore (in): | 1.813 in | Bolt Spacing (in): | 6.91 in |
| Centerline to Outermost Bearing Face (in): | 1.287 in |
Technical Specifications
| Housing Base: | Semi-Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | Molded fiber glass reinforced nylon |
| Housing Type: | Pillow Block, Two Bolt, Low Base | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Base Length (in): | 8.88 in | Grease Fitting Thread Size: | 1/8 NPT |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0437 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Static Load Rating (lb): | 6,570 lb |
| Inner Ring Outside Diameter (in): | 2.749 in | Bearing Type: | Intermediate Duty |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 9,752 lb | Lubricant: | Lithium Complex NLGI 2 Grease |
| Maximum Speed (RPM): | 1750 rpm | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| End Cap Available: | No | Size Code: | 211 |
| Shaft Locking Type: | Set Screw | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 225 °F | Radial Clearance: | Standard |
| Fixed vs. Expansion: | Fixed | Max Operating Temperature (C): | 107 °C |
| Insert: | VS-135 | Vibration Frequency Outer Ring Defect: | 0.068 cps |
| Cage Type: | Ball Riding Retainer |
General Specifications
| UPC: | 662289318896 | Weight: | 7.82 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

