Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-205TM
Part #:703901
Catalog #:NP-205TM
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Metric fitting
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5.5 in | Overall Height (in): | 2.81 in |
| Overall Width (in): | 1.50 in | Base Width (in): | 1.50 in |
| Bolt Size (mm): | M10 mm | Bolt Size (in): | 3/8 in |
| Bore Diameter (mm): | 25 mm | Base to Center Height (in): | 1.4375 in |
| Foot Height (in): | 0.50 in | Length Through Bore (in): | 1.438 in |
| Bolt Spacing Max (in): | 4.38 in | Bolt Spacing Min (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Housing Coating: | Powder Coated |
| Fixed vs. Expansion: | Fixed | Bearing Type: | Standard Duty |
| Static Load Rating (lb): | 1,651 lb | Grease Fitting Thread Size: | 1/4-28 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 2-015 |
| Bearing Insert Finish: | Black Oxide | Base Length (in): | 5.50 in |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | End Cap Available: | No |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 9000 rpm |
| Vibration Frequency Roller Spin: | 0.0442 cps | Shaft Locking Type: | Concentric |
| Insert: | 5205TM | Housing Material: | Cast Iron |
| Cage Type: | Land Riding Retainer | Dynamic Load Rating (lb): | 2,801 lb |
| Inner Ring Outside Diameter (in): | 1.375 in | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461252956 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

