Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-212TMC
Part #:704120
Catalog #:NP-212TMC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal with black oxide bearing races
- Metric fitting
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 5.56 in | Base Width (in): | 2.75 in |
| Overall Width (in): | 2.75 in | Overall Length (in): | 9.5 in |
| Bolt Size (mm): | M16 mm | Bolt Size (in): | 5/8 in |
| Bore Diameter (mm): | 60 mm | Foot Height (in): | 0.88 in |
| Base to Center Height (in): | 2.7500 in | Length Through Bore (in): | 2.63 in |
| Bolt Spacing Max (in): | 7.63 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
| Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 495 in/lbs |
| Size Code: | 2-27 | Static Load Rating (lb): | 8,150 lb |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Maximum Speed (RPM): | 2550 rpm | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Base Length (in): | 9.50 in |
| Radial Clearance: | Standard | Insert: | 5212TMC |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0432 cps |
| Inner Ring Outside Diameter (in): | 2.984 in | End Cap Available: | No |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 11,789 lb | Housing Material: | Cast Iron |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Shaft Locking Type: | Concentric | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461253809 | Weight: | 15.00 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

