Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SP-16T
Part #:705513
Catalog #:SP-16T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7 in | Overall Height (in): | 3.31 in |
| Base Width (in): | 2.00 in | Overall Width (in): | 2.00 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.7500 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Min (in): | 5.13 in |
| Bolt Spacing Max (in): | 5.63 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Collar Outside Diameter (in): | 1.94 in | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | Fixed | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Maximum Speed (RPM): | 9000 rpm | Insert: | 2-1T |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Standard Duty | Inner Ring Outside Diameter (in): | 1.375 in |
| Size Code: | 2-015 | Housing Coating: | Powder Coated |
| End Cap Available: | No | Static Load Rating (lb): | 1,651 lb |
| Base Length (in): | 7.00 in | Cage Type: | Land Riding Retainer |
| Radial Clearance: | Standard | Vibration Frequency Roller Spin: | 0.0442 cps |
| Dynamic Load Rating (lb): | 2,801 lb | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only |
General Specifications
| UPC: | 662461030684 | Weight: | 3.77 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

