Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - SP-38T
Part #:705528
Catalog #:SP-38T
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 6.06 in | Overall Width (in): | 3.00 in |
| Base Width (in): | 3.00 in | Overall Length (in): | 11.5 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.375 in |
| Base to Center Height (in): | 3.1250 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.63 in | Bolt Spacing Min (in): | 7.88 in |
| Bolt Spacing Max (in): | 9.38 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 495 in/lbs |
| Locking Collar Outside Diameter (in): | 4.22 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Dynamic Load Rating (lb): | 11,789 lb |
| Base Length (in): | 11.50 in | Shaft Locking Type: | Concentric |
| Bearing Type: | Standard Duty | Cage Type: | Land Riding Retainer |
| Insert: | 2-26T | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Static Load Rating (lb): | 8,150 lb |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Radial Clearance: | Standard | Size Code: | 2-27 |
| Housing Coating: | Powder Coated | Grease Fitting Thread Size: | 1/8 NPT |
| End Cap Available: | No | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0989 cps | Maximum Speed (RPM): | 4100 rpm |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0432 cps |
| Inner Ring Outside Diameter (in): | 2.984 in | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461030837 | Weight: | 17.70 LB |
| Packaged Length: | 11.44 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

