Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - EMP-39T
Part #:705667
Catalog #:EMP-39T
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Base Width (in): | 3.25 in |
| Overall Length (in): | 11.25 in | Overall Height (in): | 6.25 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 1.06 in | Base to Center Height (in): | 3.0000 in |
| Length Through Bore (in): | 2.70 in | Bolt Spacing Min (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 1.70 in | Bolt Spacing Max (in): | 8.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Felt Labyrinth Seal |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 4.22 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Setscrew Torque (in-lbs): | 495 in/lbs | Maximum Speed (RPM): | 4100 rpm |
| Bearing Insert Material: | 52100 Bearing Steel | End Cap Available: | No |
| Dynamic Load Rating (lb): | 11,789 lb | Housing Coating: | Powder Coated |
| Size Code: | 2-27 | Housing Material: | Cast Iron |
| Shaft Locking Type: | Concentric | Inner Ring Outside Diameter (in): | 2.984 in |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Cage Type: | Land Riding Retainer | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Static Load Rating (lb): | 8,150 lb | Insert: | AR-2-27T |
| Base Length (in): | 11.25 in | Vibration Frequency Roller Spin: | 0.0451 cps |
| Expansion Capability (in): | .19 in | Fixed vs. Expansion: | Expansion |
| Vibration Frequency Outer Ring Defect: | 0.0684 cps | Vibration Frequency Inner Ring Defect: | 0.0982 cps |
| Radial Clearance: | Standard | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461032008 | Weight: | 21.25 LB |
| Packaged Length: | 12.38 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 3.56 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

