Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-18TC
Part #:705754
Catalog #:NP-18TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 1.88 in | Overall Height (in): | 3.38 in |
| Overall Width (in): | 1.88 in | Overall Length (in): | 6.5 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.125 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing (in): | 4.75 in |
| Centerline to Outermost Bearing Face (in): | 0.98 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing Max (in): | 5.06 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Housing Coating: | Powder Coated | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Dynamic Load Rating (lb): | 4,381 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Grease Fitting Thread Size: | 1/4-28 |
| Base Length (in): | 6.5 in | Fixed vs. Expansion: | Fixed |
| Max Operating Temperature (F): | 220 °F | Radial Clearance: | Standard |
| Shaft Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| End Cap Available: | No | Inner Ring Outside Diameter (in): | 1.594 in |
| Cage Type: | Land Riding Retainer | Size Code: | 2-13 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | 2-12TC |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 5450 rpm |
| Static Load Rating (lb): | 2,567 lb | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461032718 | Weight: | 3.90 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

