Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-24TC
Part #:705759
Catalog #:NP-24TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 5.88 in |
| Bolt Spacing Min (in): | 4.88 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.75 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Inner Ring Outside Diameter (in): | 2.07 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Vibration Frequency Roller Spin: | 0.0376 cps |
| Dynamic Load Rating (lb): | 7,340 lb | Base Length (in): | 7.25 in |
| Bearing Insert Finish: | Black Oxide | Housing Coating: | Powder Coated |
| Max Operating Temperature (F): | 220 °F | Fixed vs. Expansion: | Fixed |
| Shaft Locking Type: | Concentric | End Cap Available: | No |
| Vibration Frequency Inner Ring Defect: | 0.0909 cps | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Size Code: | 2-19 | Maximum Speed (RPM): | 4150 rpm |
| Static Load Rating (lb): | 4,467 lb | Radial Clearance: | Standard |
| Insert: | 2-18TC | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461032763 | Weight: | 6.05 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

