Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NP-26TC
Part #:705760
Catalog #:NP-26TC
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.13 in | Overall Length (in): | 7.5 in |
| Base Width (in): | 2.13 in | Overall Height (in): | 4.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.625 in |
| Base to Center Height (in): | 2.13 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2.00 in | Bolt Spacing Max (in): | 6.06 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Min (in): | 5.44 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal |
| Housing Style: | Pillow Block | Setscrew Torque (in-lbs): | 240 in/lbs |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.81 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Shaft Locking Type: | Concentric |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Grease Fitting Thread Size: | 1/4-28 | Base Length (in): | 7.50 in |
| Housing Coating: | Powder Coated | Size Code: | 2-111 |
| Cage Type: | Land Riding Retainer | Vibration Frequency Roller Spin: | 0.0417 cps |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 3800 rpm |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Vibration Frequency Outer Ring Defect: | 0.0673 cps | Bearing Insert Finish: | Black Oxide |
| Insert: | 2-110TC | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Radial Clearance: | Standard |
| Inner Ring Outside Diameter (in): | 2.063 in | Dynamic Load Rating (lb): | 7,901 lb |
| Bearing Type: | Standard Duty | Static Load Rating (lb): | 5,139 lb |
General Specifications
| UPC: | 662461032770 | Weight: | 6.95 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

