Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - ENP-39TC CXU
Part #:713628
Catalog #:ENP-39TC CXU
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Single lip contact seal
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Base Width (in): | 2.75 in |
| Overall Height (in): | 5.56 in | Overall Length (in): | 9.5 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 0.88 in |
| Length Through Bore (in): | 2.63 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
| Bolt Spacing Max (in): | 7.63 in | Bolt Spacing Min (in): | 6.88 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Single Lip Contact Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Setscrew Torque (in-lbs): | 495 in/lbs |
| Locking Collar Outside Diameter (in): | 4.22 in | Base Length (in): | 9.50 in |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Shaft Locking Type: | Concentric | Vibration Frequency Roller Spin: | 0.0432 cps |
| Housing Material: | Cast Iron | Expansion Capability (in): | .19 in |
| Radial Clearance: | Standard | Dynamic Load Rating (lb): | 11,789 lb |
| Maximum Speed (RPM): | 4100 rpm | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 2.984 in | Static Load Rating (lb): | 8,150 lb |
| Fixed vs. Expansion: | Expansion | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bearing Insert Finish: | Black Oxide | Insert: | AR-2-27TC |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | End Cap Available: | No |
| Size Code: | 2-27 | Bearing Type: | Standard Duty |
| Lubricant: | Lithium Complex NLGI 2 Grease | Cage Type: | Land Riding Retainer |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461355275 | Weight: | 14.75 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

