Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPMH-23T
Part #:716563
Catalog #:NPMH-23T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.56 in | Overall Width (in): | 1.88 in |
| Base Width (in): | 1.88 in | Overall Height (in): | 3.75 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Base to Center Height (in): | 1.875 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing Min (in): | 4.69 in |
| Bolt Spacing (in): | 5 in | Centerline to Outermost Bearing Face (in): | 1.12 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.62 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Shaft Locking Type: | Concentric | Radial Clearance: | Standard |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 4000 rpm |
| Max Operating Temperature (F): | 220 °F | End Cap Available: | No |
| Base Length (in): | 6.56 in | Lubricant: | Lithium Complex NLGI 2 Grease |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Cage Type: | Land Riding Retainer |
| Bearing Insert Finish: | Black Oxide | Fixed vs. Expansion: | Fixed |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Insert: | MH-23T | Size Code: | 2-17 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Roller Spin: | 0.0386 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.851 in | Static Load Rating (lb): | 3,493 lb |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662461335406 | Weight: | 4.61 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 7.90 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

