Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPMH-16T
Part #:716564
Catalog #:NPMH-16T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.50 in | Overall Length (in): | 5.5 in |
| Overall Height (in): | 2.81 in | Base Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.438 in | Centerline to Outermost Bearing Face (in): | 0.875 in |
| Bolt Spacing Min (in): | 3.88 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 1.94 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Radial Clearance: | Standard | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 1.375 in | Maximum Speed (RPM): | 5500 rpm |
| Cage Type: | Land Riding Retainer | Base Length (in): | 5.50 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Insert: | MH-16T |
| Housing Material: | Cast Iron | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Grease Fitting Thread Size: | 1/4-28 | Dynamic Load Rating (lb): | 2,801 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Size Code: | 2-015 | Bearing Insert Material: | 52100 Bearing Steel |
| Shaft Locking Type: | Concentric | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Coating: | Powder Coated | Fixed vs. Expansion: | Fixed |
| Static Load Rating (lb): | 1,651 lb | Vibration Frequency Roller Spin: | 0.0442 cps |
| Bearing Type: | Standard Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| End Cap Available: | No |
General Specifications
| UPC: | 662461340554 | Weight: | 2.22 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

