Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - NPMH-19T
Part #:716565
Catalog #:NPMH-19T
KEY FEATURES
- Cast iron housed, extended inner ring bearing with ball riding nylon retainer
- Designed to accommodate optional closed or open end to allow users to better conform OSHA requirements for personal protection
- Skwezloc® Concentric locking for near perfect concentricity
- Single lip contact seal and flinger
- Supplied sealed for life with optional lubrication fitting in the box
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.5 in | Overall Width (in): | 1.88 in |
| Overall Height (in): | 3.38 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 0.56 in | Base to Center Height (in): | 1.6875 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Min (in): | 4.44 in |
| Centerline to Outermost Bearing Face (in): | 0.98 in | Bolt Spacing Max (in): | 5.06 in |
| Bolt Spacing (in): | 4.75 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Cage Material: | PPS - Polyphenylene Sulfide |
| Housing Type: | Pillow Block, Two Bolt | Seal Type: | Single Lip Contact Seal with Flinger |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.23 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Dynamic Load Rating (lb): | 4,381 lb | Fixed vs. Expansion: | Fixed |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Max Operating Temperature (F): | 220 °F |
| Grease Fitting Thread Size: | 1/4-28 | Static Load Rating (lb): | 2,567 lb |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0385 cps |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Cage Type: | Land Riding Retainer | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Housing Material: | Cast Iron |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Base Length (in): | 6.5 in | Size Code: | 2-13 |
| Inner Ring Outside Diameter (in): | 1.594 in | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Type: | Standard Duty | Radial Clearance: | Standard |
| Shaft Locking Type: | Concentric | Maximum Speed (RPM): | 4500 rpm |
| Insert: | MH-19T |
General Specifications
| UPC: | 662461340561 | Weight: | 3.75 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | Mexico |

