Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - EMP-20T
Part #:719901
Catalog #:EMP-20T
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.81 in | Overall Length (in): | 5.38 in |
| Overall Width (in): | 2.25 in | Base Width (in): | 2.25 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.25 in |
| Foot Height (in): | 0.69 in | Base to Center Height (in): | 1.875 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.5 in | Bolt Spacing Min (in): | 4.5 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Misalignment Type: | Static Only | Cage Material: | PPS - Polyphenylene Sulfide |
| Seal Type: | Felt Labyrinth Seal | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Locking Collar Outside Diameter (in): | 2.5 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Size Code: | 2-17 | Static Load Rating (lb): | 3,493 lb |
| Maximum Speed (RPM): | 7600 rpm | Dynamic Load Rating (lb): | 5,782 lb |
| Base Length (in): | 6.88 in | Shaft Locking Type: | Concentric |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Inner Ring Outside Diameter (in): | 1.851 in | Cage Type: | Land Riding Retainer |
| Grease Fitting Thread Size: | 1/4-28 | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Type: | Medium Duty | Fixed vs. Expansion: | Expansion |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Insert: | AR-2-14T |
| Vibration Frequency Roller Spin: | 0.0386 cps | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461112526 | Weight: | 5.70 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

