Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - SPM-19T CXU
Part #:702470
Catalog #:SPM-19T CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.88 in | Base Width (in): | 2 in |
| Overall Length (in): | 7.5 in | Overall Width (in): | 2 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 2 in | Foot Height (in): | 0.63 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Max (in): | 6.13 in |
| Bolt Spacing (in): | 5.75 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing Min (in): | 5.38 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Outer Ring Land Profile: | Standard |
| Options: | Air Handling Housing Fit, Noise Tested | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Locking Collar Outside Diameter (in): | 2.23 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Housing Coating: | Powder Coated |
| Bearing Insert Material: | 52100 Bearing Steel | Base Length (in): | 7.5 in |
| Grease Fitting Thread Size: | 1/4-28 | Bearing Type: | Medium Duty |
| Fixed vs. Expansion: | Fixed | Housing Material: | Cast Iron |
| Insert: | 3-13T CXU | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0385 cps | Maximum Speed (RPM): | 6500 rpm |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Static Load Rating (lb): | 2,567 lb | Shaft Locking Type: | Concentric |
| Size Code: | 2-13 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Radial Clearance: | Standard |
| End Cap Available: | No | Dynamic Load Rating (lb): | 4,381 lb |
General Specifications
| UPC: | 662461238783 | Weight: | 7.10 LB |
| Packaged Length: | 5.19 IN | Packaged Width: | 2.13 IN |
| Packaged Height: | 7.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

