Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - SPM-27T CXU
Part #:705568
Catalog #:SPM-27T CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 2.38 in | Overall Width (in): | 2.38 in |
| Overall Height (in): | 4.56 in | Overall Length (in): | 8.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 1.6875 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.38 in |
| Length Through Bore (in): | 2.031 in | Bolt Spacing Min (in): | 5.88 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in | Bolt Spacing Max (in): | 7.13 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 240 in/lbs |
| Locking Collar Outside Diameter (in): | 2.94 in | Inner Race Heat Treat Method: | Zone-Hardened |
| Vibration Frequency Roller Spin: | 0.0417 cps | End Cap Available: | No |
| Grease Fitting Thread Size: | 1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0673 cps |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Bearing Insert Material: | 52100 Bearing Steel | Fixed vs. Expansion: | Fixed |
| Insert: | 3-111T CXU | Vibration Frequency Inner Ring Defect: | 0.0994 cps |
| Housing Material: | Cast Iron | Inner Ring Outside Diameter (in): | 2.297 in |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 5000 rpm |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 2-111 |
| Base Length (in): | 8.75 in | Shaft Locking Type: | Concentric |
| Static Load Rating (lb): | 5,139 lb | Cage Type: | Land Riding Retainer |
| Housing Coating: | Powder Coated | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Lubricant: | Lithium Complex NLGI 2 Grease | Dynamic Load Rating (lb): | 7,901 lb |
| Bearing Type: | Medium Duty |
General Specifications
| UPC: | 662461031155 | Weight: | 10.61 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

