Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Air Handling Housing Fit, Noise Tested - MP-23T CXU
Part #:717759
Catalog #:MP-23T CXU
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Air Handling noise check for quiet operation
- Looser than standard housing fit for ease of alignment on lightweight frames
- Felt labyrinth seal and flinger for dusty and dirty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Overall Height (in): | 4.19 in |
| Base Width (in): | 2.25 in | Overall Length (in): | 8 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 2 in | Bolt Spacing Max (in): | 6.38 in |
| Bolt Spacing (in): | 5.69 in | Bolt Spacing Min (in): | 5 in |
| Centerline to Outermost Bearing Face (in): | 1.31 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | Air Handling Housing Fit, Noise Tested | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | Felt Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 2.75 in |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/4-28 |
| Housing Coating: | Powder Coated | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Inner Ring Outside Diameter (in): | 2.07 in | Cage Type: | Land Riding Retainer |
| Vibration Frequency Roller Spin: | 0.0376 cps | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Static Only |
| Vibration Frequency Outer Ring Defect: | 0.0591 cps | Size Code: | 2-19 |
| Bearing Type: | Medium Duty | Lubricant: | Lithium Complex NLGI 2 Grease |
| Dynamic Load Rating (lb): | 7,340 lb | Static Load Rating (lb): | 4,467 lb |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Fixed vs. Expansion: | Fixed | Shaft Locking Type: | Concentric |
| End Cap Available: | No | Base Length (in): | 8 in |
| Maximum Speed (RPM): | 5850 rpm | Radial Clearance: | Standard |
| Insert: | 3-17T | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461097397 | Weight: | 6.90 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

