Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Extra Low Drag - NP-24T XLO
Part #:714246
Catalog #:NP-24T XLO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Oil lubricated and supplied with an adapter and plug for easy field relubrication
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 7.25 in | Overall Width (in): | 2.13 in |
| Overall Height (in): | 3.94 in | Base Width (in): | 2.13 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5 in |
| Base to Center Height (in): | 1.9375 in | Foot Height (in): | 0.69 in |
| Length Through Bore (in): | 2 in | Bolt Spacing (in): | 5.38 in |
| Bolt Spacing Max (in): | 5.88 in | Centerline to Outermost Bearing Face (in): | 1.31 in |
| Bolt Spacing Min (in): | 4.88 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Base: | Solid |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Options: | Extra Low Drag |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.75 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Inner Ring Defect: | 0.0909 cps |
| Static Load Rating (lb): | 4,467 lb | Insert: | 2-18T XLO |
| Radial Clearance: | Standard | Grease Fitting Thread Size: | 1/4-28 |
| Bearing Type: | Standard Duty | Housing Material: | Cast Iron |
| Housing Coating: | Powder Coated | Vibration Frequency Roller Spin: | 0.0376 cps |
| Fixed vs. Expansion: | Fixed | Maximum Speed (RPM): | 1650 rpm |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Lubricant: | Oil Coated Only - No Factory Grease Fill |
| Shaft Locking Type: | Concentric | Vibration Frequency Outer Ring Defect: | 0.0591 cps |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Inner Ring Outside Diameter (in): | 2.07 in | Base Length (in): | 7.25 in |
| End Cap Available: | No | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Size Code: | 2-19 |
| Max Operating Temperature (F): | 220 °F | Dynamic Load Rating (lb): | 7,340 lb |
General Specifications
| UPC: | 662461321102 | Weight: | 6.53 LB |
| Packaged Length: | 4.63 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 7.50 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

