Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Speed - NP-16T HS
Part #:714442
Catalog #:NP-16T HS
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 2.81 in | Base Width (in): | 1.50 in |
| Overall Length (in): | 5.5 in | Overall Width (in): | 1.50 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1 in |
| Base to Center Height (in): | 1.4375 in | Foot Height (in): | 0.50 in |
| Length Through Bore (in): | 1.438 in | Bolt Spacing Min (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 0.875 in | Bolt Spacing Max (in): | 4.38 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Options: | High Speed |
| Outer Ring Land Profile: | Standard | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Low Drag Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.94 in |
| Ability to Relubricate: | Yes | Radial Clearance: | Standard |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| End Cap Available: | No | Vibration Frequency Roller Spin: | 0.0442 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Base Length (in): | 5.50 in |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | 2-1T HS |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Inner Ring Outside Diameter (in): | 1.375 in |
| Housing Material: | Cast Iron | Shaft Locking Type: | Concentric |
| Cage Type: | Land Riding Retainer | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Housing Coating: | Powder Coated | Dynamic Load Rating (lb): | 2,801 lb |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Grease Fitting Thread Size: | 1/4-28 |
| Static Load Rating (lb): | 1,651 lb | Fixed vs. Expansion: | Fixed |
| Size Code: | 2-015 | Maximum Speed (RPM): | 10200 rpm |
| Bearing Type: | Standard Duty | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461322925 | Weight: | 2.40 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.75 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

