Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - MP-35T HI
Part #:714137
Catalog #:MP-35T HI
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger
- Increased internal clearance
- Krytox® high temperature grease
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.13 in | Overall Length (in): | 10.25 in |
| Overall Height (in): | 5.63 in | Overall Width (in): | 3.13 in |
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 2.1875 in |
| Base to Center Height (in): | 2.7500 in | Foot Height (in): | 1.06 in |
| Length Through Bore (in): | 2.625 in | Bolt Spacing Max (in): | 7.94 in |
| Bolt Spacing Min (in): | 6.56 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 4.16 in |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 495 in/lbs |
| Lubricant: | PTFE thickened Grease | Size Code: | 2-27 |
| Grease Fitting Thread Size: | 1/8 NPT | Inner Ring Outside Diameter (in): | 2.984 in |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | Fixed | Radial Clearance: | Increased |
| Base Length (in): | 10.25 in | Static Load Rating (lb): | 8,150 lb |
| Shaft Locking Type: | Concentric | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Dynamic Load Rating (lb): | 11,789 lb |
| Cage Type: | Land Riding Retainer | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0432 cps | End Cap Available: | No |
| Bearing Insert Material: | 52100 Bearing Steel | Maximum Speed (RPM): | 1250 rpm |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Housing Coating: | Powder Coated |
| Bearing Type: | Medium Duty | Insert: | 3-23T HI |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps |
General Specifications
| UPC: | 662461369876 | Weight: | 15.60 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

