Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature - NP-19T HT
Part #:724168
Catalog #:NP-19T HT
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 3.38 in | Overall Width (in): | 1.88 in |
| Overall Length (in): | 6.5 in | Base Width (in): | 1.88 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.1875 in |
| Base to Center Height (in): | 1.6875 in | Foot Height (in): | 0.56 in |
| Length Through Bore (in): | 1.56 in | Bolt Spacing Min (in): | 4.44 in |
| Bolt Spacing Max (in): | 5.06 in | Centerline to Outermost Bearing Face (in): | 0.98 in |
| Bolt Spacing (in): | 4.75 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Housing Color: | Black | Misalignment Type: | Static Only |
| Options: | High Temperature | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | High Temp Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Locking Collar Outside Diameter (in): | 2.23 in |
| Inner Race Heat Treat Method: | Zone-Hardened | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Dynamic Load Rating (lb): | 4,381 lb | Bearing Type: | Standard Duty |
| Radial Clearance: | Increased | Cage Type: | Land Riding Retainer |
| Shaft Locking Type: | Concentric | Size Code: | 2-13 |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| End Cap Available: | No | Housing Coating: | Powder Coated |
| Insert: | 2-13T HT | Maximum Speed (RPM): | 2400 rpm |
| Housing Material: | Cast Iron | Max Operating Temperature (F): | 400 °F |
| Static Load Rating (lb): | 2,567 lb | Fixed vs. Expansion: | Fixed |
| Base Length (in): | 6.5 in | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0385 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Outside Diameter (in): | 1.594 in | Grease Fitting Thread Size: | 1/4-28 |
General Specifications
| UPC: | 662461314289 | Weight: | 3.80 LB |
| Packaged Length: | 4.38 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 6.81 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

