Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature & Air Handling Housing Fit, Noise Tested - EMP-23T HTA
Part #:724621
Catalog #:EMP-23T HTA
KEY FEATURES
- Powder coated epoxy cast iron housed, extended inner ring bearings in expansion ring allowing for axial expansion
- Skwezloc® Concentric locking for near perfect concentricity with fluoropolymer coated collar and corrosion resistant cap screw
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.25 in | Base Width (in): | 2.25 in |
| Overall Length (in): | 5.38 in | Overall Height (in): | 4.19 in |
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Foot Height (in): | 0.75 in | Base to Center Height (in): | 2.125 in |
| Length Through Bore (in): | 1.81 in | Bolt Spacing Min (in): | 5 in |
| Centerline to Outermost Bearing Face (in): | 1.12 in | Bolt Spacing Max (in): | 6.38 in |
| Bolt Spacing (in): | 5.69 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Outer Ring Land Profile: | Standard | Options: | High Temperature and Air Handling Housing Fit, Noise Tested |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Locking Collar Outside Diameter (in): | 2.62 in | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Inner Ring Outside Diameter (in): | 1.851 in |
| Radial Clearance: | Increased | Size Code: | 2-17 |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Fundamental Train: | 0.0066 cps |
| Insert: | AR-2-17T HT | Lubricant: | Synthetic NLGI 2 High Temperature Grease |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | End Cap Available: | No |
| Bearing Type: | Medium Duty | Max Operating Temperature (F): | 400 °F |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Dynamic Load Rating (lb): | 5,782 lb |
| Shaft Locking Type: | Concentric | Bearing Insert Material: | 52100 Bearing Steel |
| Cage Type: | Land Riding Retainer | Fixed vs. Expansion: | Expansion |
| Base Length (in): | 8 in | Bearing Insert Finish: | Black Oxide |
| Maximum Speed (RPM): | 1800 rpm | Vibration Frequency Roller Spin: | 0.0386 cps |
| Grease Fitting Thread Size: | 1/4-28 | Housing Coating: | Powder Coated |
| Static Load Rating (lb): | 3,493 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662461316740 | Weight: | 7.10 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 5.19 IN |
| Packaged Height: | 2.38 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

