Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - High Temperature & Air Handling Housing Fit, Noise Tested - NP-39T HTA
Part #:724651
Catalog #:NP-39T HTA
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- High temperature felt labyrinth seal and flinger for dry and dusty environment
- Increased internal clearance and high temperature grease
- Looser than standard housing fit for ease of alignment on lightweight frames
- Air Handling noise check for quiet operation
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.5 in | Base Width (in): | 2.75 in |
| Overall Height (in): | 5.56 in | Overall Width (in): | 2.75 in |
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Foot Height (in): | 0.88 in | Base to Center Height (in): | 2.7500 in |
| Length Through Bore (in): | 2.63 in | Bolt Spacing Min (in): | 6.88 in |
| Bolt Spacing Max (in): | 7.63 in | Centerline to Outermost Bearing Face (in): | 1.63 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Housing Construction: | One Piece |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Housing Color: | Black | Options: | High Temperature and Air Handling Housing Fit, Noise Tested |
| Cage Material: | PPS - Polyphenylene Sulfide | Housing Type: | Pillow Block, Two Bolt |
| Seal Type: | High Temp Labyrinth Seal | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 4.22 in |
| Setscrew Torque (in-lbs): | 495 in/lbs | Ability to Relubricate: | Yes |
| Maximum Speed (RPM): | 1250 rpm | Vibration Frequency Roller Spin: | 0.0432 cps |
| Base Length (in): | 9.50 in | Vibration Frequency Inner Ring Defect: | 0.0989 cps |
| Housing Material: | Cast Iron | End Cap Available: | No |
| Housing Coating: | Powder Coated | Bearing Type: | Standard Duty |
| Size Code: | 2-27 | Shaft Locking Type: | Concentric |
| Max Operating Temperature (F): | 400 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Bearing Insert Material: | 52100 Bearing Steel |
| Bearing Insert Finish: | Black Oxide | Radial Clearance: | Increased |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Dynamic Load Rating (lb): | 11,789 lb |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Static Load Rating (lb): | 8,150 lb |
| Lubricant: | Synthetic NLGI 2 High Temperature Grease | Fixed vs. Expansion: | Fixed |
| Insert: | 2-27T HT | Cage Type: | Land Riding Retainer |
| Inner Ring Outside Diameter (in): | 2.984 in |
General Specifications
| UPC: | 662461318355 | Weight: | 13.70 LB |
| Packaged Length: | 10.38 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

