Sealmaster Mounted Cast Iron Two Bolt Pillow Block Ball Bearing - 52100 Bearing Steel, Black Oxided - Concentric Lock - Low Drag - NP-12T LO
Part #:705407
Catalog #:NP-12T LO
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Skwezloc® concentric locking for near perfect concentricity
- Extra low drag seal cut down felt labyrinth seal and flinger
- Nylon retainer to reduce overall drag
- Channeling grease that helps reduce drag while lubricating the bearing
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
- Looser than standard housing fit for ease of alignment on lightweight frames
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 5 in | Overall Height (in): | 2.56 in |
| Base Width (in): | 1.5 in | Overall Width (in): | 1.5 in |
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 0.75 in |
| Foot Height (in): | 0.5 in | Base to Center Height (in): | 1.3125 in |
| Length Through Bore (in): | 1.28 in | Bolt Spacing Min (in): | 3.38 in |
| Bolt Spacing Max (in): | 4.13 in | Bolt Spacing (in): | 3.75 in |
| Centerline to Outermost Bearing Face (in): | 0.78 in |
Technical Specifications
| Housing Base: | Solid | Rolling Element: | Ball Bearing |
| Housing Construction: | One Piece | Bore Shape: | Straight |
| Misalignment Type: | Static Only | Housing Color: | Black |
| Options: | Low Drag | Outer Ring Land Profile: | Standard |
| Cage Material: | PPS - Polyphenylene Sulfide | Seal Type: | Labryinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Collar Outside Diameter (in): | 1.8 in |
| Ability to Relubricate: | Yes | Housing Material: | Cast Iron |
| Dynamic Load Rating (lb): | 2,611 lb | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Fundamental Train: | 0.0066 cps | Vibration Frequency Roller Spin: | 0.0381 cps |
| Vibration Frequency Inner Ring Defect: | 0.0907 cps | Maximum Speed (RPM): | 5800 rpm |
| End Cap Available: | No | Grease Fitting Thread Size: | 1/4-28 |
| Base Length (in): | 5 in | Lubricant: | Lithium NLGI 2 Low Torque Grease |
| Shaft Locking Type: | Concentric | Static Load Rating (lb): | 1,444 lb |
| Misalignment Capability: | ±2.0° Misalignment - Static Only | Housing Coating: | Powder Coated |
| Inner Ring Outside Diameter (in): | 1.188 in | Fixed vs. Expansion: | Fixed |
| Vibration Frequency Outer Ring Defect: | 0.0593 cps | Max Operating Temperature (F): | 220 °F |
| Bearing Type: | Standard Duty | Insert: | 2-012T LO |
| Bearing Insert Material: | 52100 Bearing Steel | Cage Type: | Land Riding Retainer |
| Size Code: | 2-012 | Radial Clearance: | Standard |
General Specifications
| UPC: | 662461262115 | Weight: | 2.00 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8040 |
| Country of Origin: | United States of America |

